GDN Submersible drainage pump

Goulds Water Technology : Drainage and Wastewater Pumps :

Drainage pumps made of cast iron and stainless steel . Mechanical seal and open impeller with abrasion resistant rubber coating.
Versions with and without float switch are available.

This range consists of three pumps with up to 0.75 kW (1HP) rated power.

Specifications
Delivery: up to 17 m³/h
Head: up to 20 m
Power supply: both single and three-phase 50 and 60 Hz
Power: from 0.55 kW up to 0.75 kW
Temperature of pumped liquid: to 50 °C
Maximum immersion depth: 5 m
Free passage: up to 5 mm
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
Singapore Goulds Water Technology Newark Engineering Pte Ltd No.6 Tuas Ave 18A Singapore 638855 Fanny Lee 65 6862 5345 fanny.lee@newark.com.sg
Singapore Goulds Water Technology Unistream Engineering (S) Pte Ltd 194 Pandan loop, #05-22, Panteck Industrial Complex Singapore 128383 Elson Pore 65 6872 2788 elson@unistream.com.sg
Singapore Goulds Water Technology Premier Engineering & Trading Pte Ltd 605B MacPherson Road #03-12 Citimac Industrial Complex Singapore 368241 Authur Teo 65 67587332 authurteo@premiereng.com.sg