GDIWA Submersible drainage pump

Goulds Water Technology : Drainage and Wastewater Pumps :

Submersible pumps for dirty water manufactured in AISI 304 stainless steel.
Four basic models with 0.55 (0.75 HP) to 1.5 kW (2HP) rated power.
GDIWA GT version with fixed vertical float switch system is also available.

Specifications
Delivery: up to 25 m³/h
Head: up to 21 m
Power supply: both single and three-phase 50 and 60 Hz
Power: from 0.55 kW up to 1.50 kW
Temperature of pumped liquid: to 50 °C
Maximum immersion depth: 7 m
Free passage: up to 8 mm
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
Singapore Goulds Water Technology Newark Engineering Pte Ltd No.6 Tuas Ave 18A Singapore 638855 Fanny Lee 65 6862 5345 fanny.lee@newark.com.sg
Singapore Goulds Water Technology Unistream Engineering (S) Pte Ltd 194 Pandan loop, #05-22, Panteck Industrial Complex Singapore 128383 Elson Pore 65 6872 2788 elson@unistream.com.sg
Singapore Goulds Water Technology Premier Engineering & Trading Pte Ltd 605B MacPherson Road #03-12 Citimac Industrial Complex Singapore 368241 Authur Teo 65 67587332 authurteo@premiereng.com.sg