GZ 10-12 Submersible borehole pumps for 10″ & 12″ wells

Goulds Water Technology : Borehole Pumps :

Specifications
Delivery: up to 520 m³/h
Head: up to 545 m
Power supply: three-phase 50 Hz
Power: from 4 kW up to 350 kW
Temperature of pumped liquid: to 60 °C
Maximum immersion depth: 350 m

Regional Office:

Xylem Water Solutions Singapore
6 Wan Lee Road (Jurong)
Singapore 627937
Tel: +65.6266.6006
Fax: +65.6266.5005
Email: sales.sg@xyleminc.com

Country Brands Distributors Address Contact Person Telephone Email Address
Singapore Goulds Water Technology Newark Engineering Pte Ltd No.6 Tuas Ave 18A Singapore 638855 Fanny Lee 65 6862 5345 fanny.lee@newark.com.sg
Singapore Goulds Water Technology Unistream Engineering (S) Pte Ltd 194 Pandan loop, #05-22, Panteck Industrial Complex Singapore 128383 Elson Pore 65 6872 2788 elson@unistream.com.sg
Singapore Goulds Water Technology Premier Engineering & Trading Pte Ltd 605B MacPherson Road #03-12 Citimac Industrial Complex Singapore 368241 Authur Teo 65 67587332 authurteo@premiereng.com.sg