GGS Submersible pump for 4″ wells

Goulds Water Technology : Borehole Pumps :

The GGS Series sub and the new CentriPro 4” submersible motor provide the next generation in submersible pump and motor technology, today.
The GGS sub is designed to be extremely reliable and resistant to oxidation since all the metal parts are in stainless steel.
The line of new 4” CentriPro motors is ideally suited for all 4” residential water wells and is available in 2-wrie and 3-wire models.

Applications

  • Water supply
  • Irrigation
  • Pressure boosting
  • Fire fighting

Features and Benefits

  • Powered for Continuous Operation: All ratings are within the working limits of the motor as recommended by the motor manufacturer. Pump can be operated continuously without damage to the motor.
  • Field Serviceable: Units have left hand threads and are field serviceable with common tools and readily available repair parts.
  • Sand Handling Design: Our face clearance, floating impeller stack has proven itself for over 40 years as a superior sand handling, durable pump design.
  • FDA Compliant Non-Metallic Parts: Impellers, diffusers and bearing spiders are constructed of glass filled engineered composites. They are corrosion resistant and non-toxic.
  • Discharge Head/Check Valve: Cast 303 stainless steelfor strength and durability. Two cast-in safety line loops for installer convenience. The built-in check valve is constructed of stainless steel and FDA compliant BUNA rubber for abrasion resistance and quiet operation.
  • Motor Adapter: Cast 303 stainless steel for rigid, accurate alignment of pump and motor. Easy access to motor mounting nuts using standard open end wrench.
  • Stainless Steel Casing: Polished stainless steel is strong and corrosion resistant. Hex Shaft Design: Six sided shafts for positive impeller drive.
  • Engineered Polymer Bearings: The proprietary, engineered polymer bearing material is strong and resistant to abrasion and wear. The enclosed upper bearing is mounted in a durable Noryl® bearing spider for excellent abrasion resistance.
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
Singapore Goulds Water Technology Newark Engineering Pte Ltd No.6 Tuas Ave 18A Singapore 638855 Fanny Lee 65 6862 5345 fanny.lee@newark.com.sg
Singapore Goulds Water Technology Unistream Engineering (S) Pte Ltd 194 Pandan loop, #05-22, Panteck Industrial Complex Singapore 128383 Elson Pore 65 6872 2788 elson@unistream.com.sg
Singapore Goulds Water Technology Premier Engineering & Trading Pte Ltd 605B MacPherson Road #03-12 Citimac Industrial Complex Singapore 368241 Authur Teo 65 67587332 authurteo@premiereng.com.sg