End suction, close-coupled, foot-mounted pump available in 1-1/4” through 6” sizes. Motor size 3/4 to 50 HP at 1750 RPM, 2 to 60 HP at 3500 RPM. Available in bronze-fitted, all-iron and all-bronze construction with flows to 2300 GPM, heads to 400 feet. Close-coupled, space-saving economy plus rugged construction make the Series 1531 an ideal selection for a variety of horizontal and vertical mount applications. Available with the B&G standard self-flushing Carbon/Ceramic mechanical seal in 175# working pressure design.

APPLICATIONS:
Hydronic heating and cooling systems, general service, cooling towers and industrial uses.

Features and Benefits

  • Back pullout design allows ease of maintenance.
  • Self-flushing mechanical seals.
  • Aluminum bronze shaft sleeve.
  • Enclosed, balanced impeller for quiet, vibration free performance.
  • Heavy duty cast iron volute construction for 175 PSI working pressure.
  • Jacking bolts provide ease of volute disassembly.
  • Gauge tappings.
  • Hydrostatic testing of each pump is standard.

New Software

Xylem Online
We are pleased to introduce Xylem Online for selection and sizing of Bell & Gossett products.

Xylem Online includes the following products:

  • Bell & Gossett turbine products (DWT, VIC, VIS, and VIT)
  • Bell & Gossett wastewater pumps
  • Bell & Gossett Packaged Pressure Boosters
  • Goulds Water Technology e-SV multistage pumps

To access Xylem Online simply:

  • Visit Xylem online and click Register
  • Fill in your information and click Next
  • Accept the user agreement
  • Check your email for a confirmation message
  • Confirm your account by opening that email and clicking the link provided
  • eBusiness Support will review your registration and complete the process

Now you’re ready to log in Xylem online and begin working with the tool.
Recommended Browsers: IE10 or Google Chrome:

General Selection Tools:

  • ESP-PLUS for B&G Centrifugal Pumps, Booster Pumps, Pump Accessories, and Air Separator
  • ESP-DESIGN PLUS (this software tool will no longer be available after September 30th)
  • ESP-PARTS for replacement parts selection
  • CAD Drawings for 2D and 3D dimensional drawings in many formats

Heat Exchanger Product Selection

Steam + Water Pressure Reducing Values

Sizing Tools:

Report Bugs/Request Enhancements
Please email the following address to report issues and request enhancements: ebusiness.support@xyleminc.com

Consult your local Bell & Gossett Representative for additional assistance.

Regional Office:

Xylem Water Solutions Singapore
6 Wan Lee Road (Jurong)
Singapore 627937
Tel: +65.6266.6006
Fax: +65.6266.5005
Email: sales.sg@xyleminc.com

Country Brands Distributors Address Contact Person Telephone Email Address