Variable Frequency Drive – ABB Model ACS550

Bell & Gossett : Package Pumping Systems : Variable Speed Pumping Packages

Designed for:

TechnoForce Variable Speed Pumping Packages. Capable of converting three phase AC line power into variable frequency variable-voltage power for operating three phase AC motors. Available input range of 208/230/380/460/575V, 3 Phase, 48-60 Hz. 2 thru 75 HP range.

Features and Benefits:

  • UL & CUL listed
  • NEMA 1 enclosure
  • Display includes: Output Voltage, Motor Amps, Elapsed Time, Over Voltage, Under Voltage, Over Current, Overload, Over Temperature, Output Speed, Motor Amps, Output Motor Volts, Inverter Fault, KWh.
  • ABB drives have superior drive protection and adjustment capabilities. For extra insurance to you, every variable speed booster package undergoes an electrical flow test to insure drives are functioning as specified. Refer to the technical brochure for additional information.