What is it?
A variable speed pressure booster package with the smallest footprint.

Simplex uses all stainless steel piping and Duplex utilizes copper piping.

Series 3530 stainless steel horizontal mounted pumps are used.

Simplex ranges from 20-110 GPM
Duplex up to 220 GPM on parallel operation
Up to 5HP motors are used for 208-230-460-575/3/60 power supply

How does it work?
The system can be enabled to run automatically from the keypad, or remotely via “dry contact”, or serial communication.
For parallel application, the pumps stage on and off and vary their speed to meet the design requirements of flow and head.

Why use it?
To boost pressure of incoming city water and of the available hot water to meet the design flow and head depending upon the building requirements during the day and night.

Typical application
Variable speed application for pressure boosting in small apartment buildings, tenant or full penthouse floor, condominiums, lawn irrigation, rain water re-use, etc.