Glycol Solution/Water Make-up Unit

Bell & Gossett : Package Pumping Systems : Glycol Make-up Packages

Bell & Gossett’s Glycol Make-up Unit provides pressurized solution for closed loop heating, chilled water, process systems, snowmelt, radiant heat, and is ideal for use as a break tank for potable water systems.

Requires a 115/1/60 single power connection and a 3/4? NPT system piping connection.



Features and Benefits

  • The GMU is completely automatic. Maintains minimum system pressure levels.
  • Glycol solution addition is controlled by a pressure switch
  • Low level alarm contact
  • Options: Fill valve for break tank systems
  • Custom Offerings:
    • Duplex configuration
    • 100 gallon tank
    • 3-phase input power

Brochures

Installation/Operation Manuals