Circuit Setter Plus Calibrated Balance Valves

Bell & Gossett : HVAC/Plumbing Systems – Flow Control : Manual Balance Valves

The Bell & Gossett Circuit Setter Plus is a calibrated balance valve designed for pre-set proportional system balance. Since its introduction to the HVAC industry in 1968, the Bell & Gossett Circuit Setter has set the standard for proportionally balancing hydronic HVAC systems. This system balance method, developed by Bell & Gossett, assures optimum system flow balance at minimum pump operating horsepower. Valves can simply be pre-set using the B&G Circuit Setter Balance Valve Calculator, curve booklet G10091, or the System Syzer application for iPhone, iPad, or PC.

Circuit Setters are available in a wide range of sizes and styles to meet all your system demands. Brass valves, in sizes ½” through 3”, utilize a full port ball valve with calibrated nameplate and feature a memory stop and two integrated pressure/temperature ports for easy ∆P measurement. Additionally, All brass Circuit Setters are CSA certified to be in compliance with the low lead requirements of California, Vermont, Maryland, Louisiana, and NSF//ANSI 372.

For larger sized systems, Circuit Setters are available in ball style (2½” – 4”) and globe style (4” – 12”). Our globe style valves include a multi-turn stem, calibrated nameplate, memory button for easy re-setting of the valve position after shut-off/isolation, and integrated pressure/temperature ports.

Features and Benefits

  • Lead Free Brass Design
    • Brass models ½” through 3” suitable for use in all potable water systems
      • AB1953 Certified
      • Vermont S152 Certified
      • ANSI/NSF-61 Annex G Compliant
  • Calibrated Accurate Flow Control and Measurement
  • Sizes from ½” – 12”
    • Ball valve style ½” through 4”
    • Globe valve style 4” – 12”
  • Multiple End Connections Available
    • Union – Upstream (1/2” – 2”)
    • Sweat (Female) and NPT (Male and Female) (1/2” – 2”)
    • Flanged 2½” – 12”
    • Grooved 4” – 12”
  • Flow Range up to 7,200 GPM
  • Pre-Balance Design Capability
  • Integrated Valved Readout Ports