Domestic Centriflo Series Pumps C35, C17 style PF & PVF

Bell & Gossett : Boiler Feed & Condensate Pumping Packages : Low NPSH Centrifugal Pumps

These pumps are the heart of Domestic Pump condensate-handling equipment. Centriflo centrifugal pumps are basic components of much of our line of condensate-handling equipment. Designed for the rigorous demands of this service, Centriflo® pumps require a lower NPSH than conventional pumps. Vertical mounting of the pump saves floor space and gets the motor up above dirt and water. The style PF flange-mounted pumps can be simply bolted to vertical flat surfaces, such as our condensate receivers, eliminating suction piping completely. PVF vertical foot mounted are provided with footed NPT connect suction flanges and NPT discharge connections for ease of use in other applications.

Features and Benefits

  • Cast iron, bronze fitted with stainless steel shaft
  • Easily renewable bronze case wearing ring
  • Carbon/ceramic mechanical seals designed for 250°F (121°C)
  • Available in 3500 RPM (Series C35) and 1750 RPM (Series C17)
  • Capacities to 600 GPM (37.8 l/s)
  • Pressures to 100 psi (690 kPa)

New Software

Xylem Online
We are pleased to introduce Xylem Online for selection and sizing of Bell & Gossett products.

Xylem Online includes the following products:

  • Bell & Gossett turbine products (DWT, VIC, VIS, and VIT)
  • Bell & Gossett wastewater pumps
  • Bell & Gossett Packaged Pressure Boosters
  • Goulds Water Technology e-SV multistage pumps

To access Xylem Online simply:

  • Visit Xylem online and click Register
  • Fill in your information and click Next
  • Accept the user agreement
  • Check your email for a confirmation message
  • Confirm your account by opening that email and clicking the link provided
  • eBusiness Support will review your registration and complete the process

Now you’re ready to log in Xylem online and begin working with the tool.
Recommended Browsers: IE10 or Google Chrome:

General Selection Tools:

  • ESP-PLUS for B&G Centrifugal Pumps, Booster Pumps, Pump Accessories, and Air Separator
  • ESP-DESIGN PLUS (this software tool will no longer be available after September 30th)
  • ESP-PARTS for replacement parts selection
  • CAD Drawings for 2D and 3D dimensional drawings in many formats

Heat Exchanger Product Selection

Steam + Water Pressure Reducing Values

Sizing Tools:

Report Bugs/Request Enhancements
Please email the following address to report issues and request enhancements: ebusiness.support@xyleminc.com

Consult your local Bell & Gossett Representative for additional assistance.

Regional Office:

Xylem Water Solutions Singapore
6 Wan Lee Road (Jurong)
Singapore 627937
Tel: +65.6266.6006
Fax: +65.6266.5005
Email: sales.sg@xyleminc.com

Country Brands Distributors Address Contact Person Telephone Email Address