Hoffman Specialty Watchman Series WCS Condensate Units

Bell & Gossett : Boiler Feed & Condensate Pumping Packages : Condensate Pumping Packages

6,000, 8,000 AND 12,000 SQ. FT. EDR, SIMPLEX AND DUPLEX ARRANGEMENTS

12 Solid Reasons to Choose Hoffman

  • Durable 3/16” steel receiver designed to meet government requirements.
  • Inlet, vent and overflow receiver openings.
  • Double pole adjustable float switch standard on simplex units.
  • Durable float actuated mechanical alternator. Standard on the WCSD duplex unit.
  • Close-coupled pump design.
  • Quick, compact installation.
  • Bronze-fitted centrifugal pump.
  • Quiet, ball-bearing-type motor with dual voltage and thermal overload protection.
  • Mechanical seal construction.
  • Stainless steel shaft.
  • Renewable bronze wearing ring.
  • Factory wired and tested pump and motor assembly

 

Model Numbers

Factory Part Numbers

WCS 6-20B  160010
WCS 8-20B  160011
WCS 12-20B  160012
WCSD 12-20B  160013