Hoffman Speciality Series SCC Stock Condensate Return Units

Bell & Gossett : Boiler Feed & Condensate Pumping Packages : Condensate Pumping Packages

15,000, 22,000, AND 45,000 SQ. FT. EDR,  DUPLEX DESIGNS

Features of the SCC

  • 30 psig discharge
  • 14, 23 and 36 gallon receiver sizes
  • Low Inlet Height
  • Wired for 115V Single Phase and 230V Three phase
  • Conversion kits for other voltages available
  • Consolitrol TM Control panel with Contactor, Thermal overload relay and Transformer for all three phase units
  • Seals rated to 250 degree f.
  • Reliable and Proven Centriflo Series Pumps
  • 20 Year Receiver Warranty Against Failure Due to Corrosion