Domestic Pump Consolitrol NEMA 2 UL Control Panels

Bell & Gossett : Boiler Feed & Condensate Pumping Packages : Condensate Pumping Packages

Domestic Pump Consolitrol NEMA 2 UL Control Panels for Simplex, Duplex, Triplex and Quadraplex Applications

Domestic® Pump and Hoffman Specialty® Consolitrol® Control Cabinets are available to comply with NEMA and JIC specifications. Panels may be factory mounted and wired or furnished for wall mounting

Description of Optional Panel Components:

  • Magnetic Starters must be used on all 3 phase motors and single phase motors 3 HP and larger
  • Disconnect Switches and Circuit Breakers – Either fuses or a circuit breaker is required ahead of the starters to protect against short circuits. A disconnect switch or circuit breaker also provides a means of shutting off power for service.
  • Selector Switches – “Auto-Off-Hand” selector switches provide a means of shutting off pumps and a means of testing in the “Hand” position. “Off-HandLead-Lag” selector switches may be furnished on duplex units with 2 float switches to provide manual alternation.
  • Electrical Alternator may be furnished on duplex units to provide automatic sequencing of lead pump. Use only when magnetic starters are provided. Use only with 2 float switches.
  • Transformer is required by the National Electrical Code to reduce control voltage when power supply exceeds 250 volts. A transformer is recommended when voltage exceeds 130 volts. Refer to local codes for requirements.
  • Pilot Lights – Pump running pilots are available to indicate pump operation.
  • Audible Alarm – An alarm to indicate low or high water level may be furnished. A separate tank mounted level switch should be provided with an alarm.

Specified Panel Components to be furnished with unit at extra cost.

Standard panels are supplied with NEMA 2 enclosures and are U.L. listed unless otherwise specified.
Maximum Temperature 140°F (60°C)

New Software

Xylem Online
We are pleased to introduce Xylem Online for selection and sizing of Bell & Gossett products.

Xylem Online includes the following products:

  • Bell & Gossett turbine products (DWT, VIC, VIS, and VIT)
  • Bell & Gossett wastewater pumps
  • Bell & Gossett Packaged Pressure Boosters
  • Goulds Water Technology e-SV multistage pumps

To access Xylem Online simply:

  • Visit Xylem online and click Register
  • Fill in your information and click Next
  • Accept the user agreement
  • Check your email for a confirmation message
  • Confirm your account by opening that email and clicking the link provided
  • eBusiness Support will review your registration and complete the process

Now you’re ready to log in Xylem online and begin working with the tool.
Recommended Browsers: IE10 or Google Chrome:

General Selection Tools:

  • ESP-PLUS for B&G Centrifugal Pumps, Booster Pumps, Pump Accessories, and Air Separator
  • ESP-DESIGN PLUS (this software tool will no longer be available after September 30th)
  • ESP-PARTS for replacement parts selection
  • CAD Drawings for 2D and 3D dimensional drawings in many formats

Heat Exchanger Product Selection

Steam + Water Pressure Reducing Values

Sizing Tools:

Report Bugs/Request Enhancements
Please email the following address to report issues and request enhancements: ebusiness.support@xyleminc.com

Consult your local Bell & Gossett Representative for additional assistance.

Regional Office:

Xylem Water Solutions Singapore
6 Wan Lee Road (Jurong)
Singapore 627937
Tel: +65.6266.6006
Fax: +65.6266.5005
Email: sales.sg@xyleminc.com

Country Brands Distributors Address Contact Person Telephone Email Address