Domestic Pump Condensate Return Pump Series CBE

Bell & Gossett : Boiler Feed & Condensate Pumping Packages : Condensate Pumping Packages

Condensate return units for systems up to 135,000 sq. Ft. EDR. Series CBE receivers are elevated 24″ (0.6M) above the floor on a welded steel stand. These units are recommended for high temperature condensate applications where the height of the return lines permits their use.

This condensate unit features the B-35 pumps which have a suction inducer to create a positive pressure at the centrifugal impeller. This feature lowers the NPSH requirement of the pump. The CBE units require only 2′ NPSH and can pump condensate up to 212°F (100°C) at sea level. Series CBE units include cast iron receivers, sized from 23 – 250 gallon (87 – 946 liters).

The cast iron receiver includes a 20 year warranty against corrosion. CBE units are available in either simplex or duplex design. Receivers have a low height NPT inlet for easy return line piping and a separate NPT overflow that can be used as a secondary vent. All simplex units include a two pole float switch. Duplex units include float switches (a mechanical alternator is available). All pumps are bronze fitted with bronze case wear rings and stainless steel shafts.