Hoffman Specialty Series HBF Boiler Feed Units

Bell & Gossett : Boiler Feed & Condensate Pumping Packages : Boiler Feed Units

Hoffman™ boiler feed units are used to return condensate to the boiler. Applications include residential, commercial, and industrial steam  heating and processing, dry cleaning plants, chemical refineries, wood pulp and paper processing, textile mills, and manufacturing facilities.

Stock Units

  • Rated for 210°F (99°C) condensate
  • Available from 2,160,000 BTU/hr (2250 lbm/hr stm) to 9,600,000 BTU/hr (10,000 lbm/hr stm) sizes
  • Available in Simplex and Duplex configuration
  • Heavy gauge steel receiver with HoffGuard™ corrosion resistance coating for longer life
  • Easily fits through standard 32” (813mm) door for trouble-free installation

Built to Order Units

  • Three phase motors applications
  • Tri-volt motors with control panels
  • Alternate duty points are available by special request (consult factory)