Domestic Pump Series CMED-eSV is offered for boiler feed systems up to 975 BHP. The CMED-eSV offers a flexible solution for handling feed water. The CMED-eSV has a receiver elevated 30” from the floor that is available in Steel, Galvanized Steel, or Epoxy Lined Steel with a manhole for inspection. ASME construction or Stainless Steel are available on request. The receiver is sized for 10-minute net storage.  Units include receivers, pumps, pump suction isolation valves, make-up valve and overflow connection.  The pumps are controlled by a dedicated pump control on the boiler (available as optional) responding to water level change in the boiler. This maintains optimum steaming level in the boiler for maximum performance and safety.

The pump is a multi-stage, centrifugal design, stainless steel construction with a carbon/silicon, carbon/viton stainless steel construction seal rated to 250 degrees.  Pumps are rated up to 200 psi (462 tdh) discharge pressure and are supplied with ANSI flanges as standard.  The CMED-eSV is available in simplex, duplex and triplex configurations. Additional pumps are available on request. Water make up uses a Float switch and Solenoid valve with “Y” strainer to add make-up water on low level.  Tempering the added cold water with the hot condensate in the receiver minimizes the danger of thermal shock to the boiler.

Models (see Brochure S-155 for dimensions & weights)

3SV6FD4F14
3SV7FD4F14
3SV8FE4F14
3SV10FE4F14
3SV11FF4F14
3SV13FF4F14
3SV14FF4F14
3SV16FG4F14
5SV6FE4F14
5SV7FF4F14
5SV8FF4F14
5SV9FF4F14
5SV11FG4F14
5SV12FG4F14
5SV13FG4F14
5SV15FG4F14
5SV7FE4F16
5SV8FF4F16
5SV9FF4F16
5SV10FF4F16
5SV12FG4F16
5SV14FG4F16
5SV15FG4F16
5SV17FG4F16
10SV4FG4F16
10SV5FG4F16
10SV5FG4F16
10SV6FH4F16
10SV7FH4F16
10SV8FH4F16
10SV9FJ4F16
10SV10FJ4F16
15SV3FH4F16
15SV4FH4F16
15SV4FH4F16
15SV5FJ4F16
15SV6FK4F16
15SV7FK4F16
15SV7FK4F16
15SV8FK4F16
33SV21GJF16
33SV20GJF16
33SV32GKF16
33SV31GKF16
33SV42GLF16
33SV41GLF16
33SV40GLF16
33SV52GMF16
46SV21GK4F16
46SV20GK4F16
46SV32GL4F16
46SV32GL4F16
46SV30GM4F16
46SV42GN4F16
46SV41GN4F16
46SV52GP4F16